TOSW 118115 product information
Watercooled RF Power Barrel Capacitors for Dielectric Heating Equipment
FEATURES
These capacitors feature a high Q-factor of greater than 10 000 which makes them ideal in operating frequency range from
0.1 MHz up to 30 MHz where high voltages and currents are present. This capacitor type can be used as replacement for fixed...
APPLICATIONS
Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution
Partners.
Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.
Use our Inventory Search for available stock from our Authorized Distributors.
Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*
Enter a part number: