TOSW 118115 product information
Watercooled RF Power Barrel Capacitors for Dielectric Heating Equipment
FEATURES
These capacitors feature a high Q-factor of greater than 10 000 which makes them ideal in operating frequency range from
0.1 MHz up to 30 MHz where high voltages and currents are present. This capacitor type can be used as replacement for fixed...
APPLICATIONS
Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required