715C..KT... product information

High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting

 Datasheet

FEATURES

Low dissipation factor of 0.2 % at 1 kHz
N4700 (T3M) class 1, strontium-based ceramic dielectric
Negligible piezoelectric / electrostrictive effect

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes