F340X2 305VAC product information

THB Grade IIIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line

 Datasheet

FEATURES

IEC 60384-14: 2013 / AMD1: 2016 grade IIIB:  85 °C, 85 % RH, 1000 h at URAC

APPLICATIONS



Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: