F340X2 305VAC product information

THB Grade IIIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line

 Datasheet

FEATURES

IEC 60384-14: 2013 / AMD1: 2016 grade IIIB:  85 °C, 85 % RH, 1000 h at URAC