MENU

MKT303 product information

Metallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered Type

 Datasheet

FEATURES

Partly lacquered product
Pitch 10 mm to 22.5 mm available loose in box

APPLICATIONS



Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: