MKP339 X2 product information

Interference Suppression Film Capacitors MKP Radial Potted Type

 Datasheet

FEATURES

AEC-Q200 qualified (rev. C)
7.5 mm to 27.5 mm lead pitch
High temperature capabilities, up to 125 °C

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes