F339X1 330VAC product information
Interference Suppression Film Capacitor - Class X1 Radial MKP 330 VAC - Standard Across the Line
FEATURES
7.5 mm to 27.5 mm lead pitch
Small dimensions
High voltage capability
APPLICATIONS
Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution
Partners.
Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.
Use our Inventory Search for available stock from our Authorized Distributors.
Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*
Enter a part number: