150 RMI product information
Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance
FEATURES
Very long useful life: 4000 h to 10 000 h at 105 °C, high stability, high reliability
Very low impedance and low ESR in smaller case sizes than the 136 RVI series
Excellent ripple current capability
APPLICATIONS
Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required