119 AHT-DIN product information

Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based

 Datasheet

FEATURES

Extra long useful life: up to 8000 h at 125 °C
High stability, high reliability
Extended temperature range: 125 °C (usable up to 150 °C)