120 ATC product information

Aluminum Electrolytic Capacitors Axial High Temperature, High Ripple Current

 Datasheet

FEATURES

Extra long useful life: up to 8000 h at 125 °C
Extended temperature range: usable up to 150 °C
Low ESR levels provide very high ripple current capability

APPLICATIONS