192 CTX product information

Aluminum Electrolytic Capacitors SMD (Chip), High Voltage

 Datasheet

FEATURES

Extended useful life: up to 2500 h at 125 °C
Polarized aluminum electrolytic capacitors, non‑solid electrolyte, self healing
SMD‑version with base plate, lead (Pb)-free reflow solderable

APPLICATIONS



Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: