VY1 Series product information

AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC

 Datasheet

FEATURES

Complying with IEC 60384-14 4th edition 
High reliability
Vertical (inline) kinked or straight leads

APPLICATIONS