VY1 Compact Series product information

AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC

vsh-img-datasheet-pdf Datasheet

FEATURES

Complying with IEC 60384-14 4th edition 
Can pass 10 kV pulses (10 per polarity)
Withstands 1000 h at 85 °C / 85 % RH with rated voltage applied, approved by VDE Annex I grade IIIB

APPLICATIONS