194D product information

Solid Tantalum Chip Capacitors TANTAMOUNT™, Conformal Coated

 Datasheet

FEATURES

8 mm, 12 mm, 16 mm tape and reel packaging available per EIA-481 and reeling per          IEC 60286-3, 7" [178 mm] standard
Mounting: surface mount


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: