595D product information

Solid Tantalum Chip Capacitors TANTAMOUNT™, Conformal Coated, Maximum CV

 Datasheet

FEATURES

Large capacitance rating range
Terminations: 100 % tin (2) standard, tin / lead available
8 mm, 12 mm tape and reel packaging available per EIA 481 and reeling per IEC 60286-3. 7" [178 mm] standard. 13" [330 mm] available