TH3 product information

Solid Tantalum Surface Mount Capacitors TANTAMOUNT™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade

 Datasheet

FEATURES

Operating temperature up to 150 °C with 50 % voltage derating
AEC-Q200 qualified
100 % surge current tested (B, C, D, E case sizes)

APPLICATIONS



Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: