TH5 product information

Solid Tantalum Surface Mount Chip Capacitors TANTAMOUNT™, Molded Case, HI-TMP®, Very High Temperature 200 °C

 Datasheet

FEATURES

Operating temperature up to +200 °C
Category voltage at +200 °C: same as rated voltage (RV) at 25 °C to 85 °C
500 h continuous operation at RV

APPLICATIONS



Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: