TH5 product information

Solid Tantalum Surface Mount Chip Capacitors TANTAMOUNT™, Molded Case, HI-TMP®, Very High Temperature 200 °C

 Datasheet

FEATURES

Operating temperature up to +200 °C
Category voltage at +200 °C: same as rated voltage (RV) at 25 °C to 85 °C
500 h continuous operation at RV