TMCTX product information
Solid Tantalum Surface-Mount Chip Capacitors, Molded Case, Built-In Fuse
FEATURES
Suitable for automatic mounting
Prevention of fire or smoke with the work of internal fuse
Fusing characteristics: B, C cases: open in less than 100 s at 1.5 A or in less than 5 s at 5 A E, F cases: open in less than
5 s at 5 A
APPLICATIONS
Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution
Partners.
Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.
Use our Inventory Search for available stock from our Authorized Distributors.
Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*
Enter a part number: