39D product information

Aluminum Capacitors +85 °C, Powerlytic™ Electrolytics

 Datasheet

FEATURES

Designed for applications requiring greatest possible capacitance in small physical case sizes
Supplement original Type 36D can-type capacitors, offering lower capacitance values in smaller sizes with axial leads
Welds at all critical anode and cathode terminals eliminate riveted or pressure connections to assure freedom from open circuits even when operated in the microvolt or millivolt signal range


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: