A...P Series product information
Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC
FEATURES
AEC-Q200 qualified with PPAP available
High reliability MLCC insert with wet build process
High operating temperature up to 160 °C