94SVPD product information

SMD Aluminum Solid Capacitors with Conductive Polymer

 Datasheet

FEATURES

New OS-CON 94SVPD series provides improved characteristics with up to 125 °C temperature capability and 35 V maximum voltage rating in a SMD package
Improved damp heat (steady state) 85 °C x 85 % RH performance
Suitable for use in smoothing circuits of vehicle-mounted equipment, industrial equipment, etc.


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: