Capacitors - High Reliability - General Purpose


Capacitors - High Reliability - General Purpose
Series
Product Image
vsh-img-spacer-webtable
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 16.0 6800 uF 47000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 25.0 4700 uF 22000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 35.0 4700 uF 22000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 40.0 6800 uF 15000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 50.0 2200 uF 15000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 63.0 1500 uF 8200 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 80.0 820 uF 4700 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 100.0 560 uF 3300 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 200.0 330 uF 1800 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 250.0 220 uF 1200 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 400.0 68 uF 680 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 450.0 56 uF 560 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In Snap-In 500.0 56 uF 470 uF