Capacitors - High Reliability - HEV/EV


Capacitors - High Reliability - HEV/EV
Series
Product Image
vsh-img-spacer-webtable
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Automotive Grade AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC Radial 500.0 470 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Automotive Grade AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC Radial 760.0 470 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Automotive Grade AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC Radial 300.0 10 pF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Automotive Grade AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC Radial 440.0 10 pF 10 nF