Capacitors - High Reliability - Medical
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min.)
|
Capacitance (max.)
|
|
---|---|---|---|---|---|---|---|---|---|
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw Terminal | 3500.0 | 1 nF | 1 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw Terminal | 6000.0 | 1 nF | 1 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw Terminal | 7000.0 | 500 pF | 500 pF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw Terminal | 10000.0 | 500 pF | 500 pF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw Terminal | 12000.0 | 100 pF | 300 pF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 15000.0 | 1.5 nF | 2.5 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 25000.0 | 1 nF | 1 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 27000.0 | 200 pF | 200 pF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 30000.0 | 50 pF | 800 pF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 10000.0 | 100 pF | 2 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 15000.0 | 100 pF | 2 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 20000.0 | 100 pF | 1 nF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | 4.0 | 2.2 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | 6.0 | 1.5 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | 10.0 | 1 µF | 470 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | 16.0 | 680 nF | 150 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | 20.0 | 470 nF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | 25.0 | 330 nF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | 35.0 | 100 nF | 22 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | 50.0 | 100 nF | 15 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, Hi-Rel COTS | SMD, molded | 63.0 | 4.7 µF | 10 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, for Medical Instruments | SMD, molded | 4.0 | 68 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, for Medical Instruments | SMD, molded | 6.3 | 2.2 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, for Medical Instruments | SMD, molded | 10.0 | 1.5 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, for Medical Instruments | SMD, molded | 16.0 | 1 µF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, for Medical Instruments | SMD, molded | 20.0 | 2.2 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | SMD, molded | 2.0 | 10 µF | 10 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | SMD, molded | 4.0 | 1 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | SMD, molded | 6.3 | 1 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | SMD, molded | 10.0 | 1 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | SMD, molded | 16.0 | 1 µF | 10 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | SMD, molded | 20.0 | 330 nF | 10 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | SMD, molded | 25.0 | 1 µF | 4.7 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | SMD, molded | 40.0 | 1 µF | 1 µF | |||
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 6.3 | 120 nF | 150 nF | |||
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 16.0 | 27 nF | 47 nF | |||
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 100.0 | 1 pF | 100 nF | |||
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 200.0 | 1 pF | 390 nF | |||
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 500.0 | 1 pF | 270 nF | |||
Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | Surface Mount | 600.0 | 1 pF | 10 nF |