Company Info  »   Brands  »   Vishay Applied Thin Film
VISHAY Applied Thin Film

UltraSourceVishay Applied Thin-Film Products (Vishay ATP) was founded in 1995 in the heart of Silicon Valley specifically for the purpose of providing state-of-the-art thin-film circuit processing. Vishay ATP’s manufacturing facility and cleanrooms were designed and setup for thin-film circuit fabrication. Vishay ATP offers build-to-print services for a wide range of materials and metallization schemes. Circuit features can include fine pitch conductors, integrated resistors, vias, wrap-arounds, doubled sided patterning, polyimide supported bridges, hollow-plated vias and solid-filled vias. Vishay ATP is AS9100 and ISO9001 Certified.

Thin Film Fabrication Services

  • Quick Turn Engineering Prototypes
  • In-house Pattern Generated Photomasks
  • In-house Resistor Laser Trimming and CO2 Laser Drilling
  • Multiple Sputtering Systems and Plating Capabilities
  • Air Bridges/Crossovers with Polyimide and Solder Dams
  • Wide Selection of Materials and Metallizations
  • Hollow Plated and Solid Filled Via Capabilities
  • Substrates: AI2O3, AIN, BeO, Fused Silica/Quartz, Sapphire and Hi-K Dielectrics
  • Metallizations: Aluminum, Chrome, Copper, Nickel, Gold, Palladium, Platinum, Titanium and Titanium Tungsten
  • Predeposited Gold/Tin (Au/Sn)
  • High-Rel Screening: Bond Pull, Die Shear, Temp Shock, Temp Cycle, Burn In per MIL-PRF-38534

More on Vishay Applied Thin Film