New Vishay Sfernice PE60 is Industry’s First Power Panel Potentiometer With a Cermet Element to Offer a Power Rating of 6 W at 50 C

Device Offers Resistance Ranges from 1 Ω to 1 MΩ and Dielectric Strength of 2500 V RMS in Compact, Fully Sealed Package


PE60

Products mentioned:

PE60
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
MALVERN, Pa. — Feb. 1, 2008 — Vishay Intertechnology Inc. (NYSE: VSH) today announced the industry’s first power panel potentiometer with a cermet element to feature a 6-W power rating at 50 C.

With US and EU bushing threads and a fully sealed package, the PE60 is intended for industrial and aeronautic control panel and heavy-duty control applications in end products including cockpits, trucks and tractors, HVAC systems, welding machines, tooling machines, field and mine equipment, and water-resistant equipment.

Offering a compact 25-mm diameter, the new Vishay Sfernice device is smaller when compared to other panel potentiometers. Its cermet element provides better stability than carbon elements, while its strong dielectric (2500 VRMS), and non-inductive design offer greater robustness. Custom shafts are available in accordance to drawings supplied by customers.

With resistance ranges from 1 Ω to 1 MΩ, the potentiometer offers a low 3 % typical contact resistance variation and 1 % typical end resistance. The device features a standard 20 % tolerance, with tolerances of 5 % and 10 % available on request. The PE60 provides a maximum operating torque of 4.3 oz.-inch, and an end stop torque of 6 lb.-inch.

An operating temperature range of −55 C to +125 C ensures reliable operation even in extreme environments. The device’s electrical performance is in accordance with CECC 41 000.

Samples and production quantities of the PE60 are available now, with lead times of eight to 10 weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.
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
  • lang-code-KO
  • lang-code-ZH