Vishay Extends IHLP® Family of Low-Profile, High-Current Inductors With New Device in the 1212 Case Size

New Inductor Offers Compact 3.0-mm by 3.6-mm Footprint With 2.0-mm Profile, High Maximum Frequency to 1 MHz, and Low DCR Down to 9.5 mΩ Typical


IHLP-1212BZ-11 ihlp

Products mentioned:

IHLP-1212BZ-11
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
MALVERN, PENNSYLVANIA — April 22, 2010 — Vishay Intertechnology, Inc. (NYSE: VSH) today launched a new IHLP® low-profile, high-current inductor in the 1212 case size. Vishay’s smallest IHLP device to date, the compact IHLP-1212BZ-11 offers a 3.0-mm by 3.6-mm footprint and ultra-low 2.0-mm profile, with a high maximum frequency and standard inductance values from 0.22 µH through 1.5 µH.

With a frequency range up to 1.0 MHz, the new IHLP-1212BZ-11 serves as a high-performing, space- and power-saving solution for voltage regulator module (VRM) and dc-to-dc converter applications in end products including next-generation mobile devices, notebooks, desktop computers, graphic cards, portable gaming devices, personal navigation systems, personal multimedia devices, and automotive systems; low-profile, high-current power supplies and point of load (POL) converters; distributed power systems; and field-programmable gate arrays (FPGAs).

The IHLP-1212BZ-11 offers an inductance range from 0.22 µH to 1.5 µH, a saturation current range from 4.0 A up to 7.5 A, typical DCR from 9.5 mΩ to 27.0 mΩ, and maximum DCR from 11.4 mΩ to 32.0 mΩ.

The new inductor handles high transient current spikes without hard saturation. Packaged in an RoHS-compliant, 100 % lead (Pb)-free shielded, composite construction that reduces buzz noise to low levels, the new device is specified for an operating temperature range of - 55 °C to + 125 °C, with high resistance to thermal shock, moisture, mechanical shock, and vibration.

Samples and production quantities of the new inductor are available now, with lead times of 8 to 10 weeks for large orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

IHLP is a registered trademark of Vishay Dale Electronics, Inc.