Vishay Intertechnology Announces New Shorter Lead Times for CDR MIL-Qualified MLCCs for Military and Aerospace Applications


CDR capacitors

Products mentioned:

CDR-MIL-PRF-55681
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
MALVERN, Pa. — Nov. 21, 2011 — In a move to meet the increasing demand for faster time-to-market for equipment manufacturers, Vishay Intertechnology, Inc. (NYSE: VSH) today announced new shorter lead times for its CDR MIL-qualified multilayer ceramic capacitors (MLCCs). For mission-critical military and aerospace applications, Vishay’s customers can now begin assembly with these devices in as little as six weeks.

Manufactured and tested per MIL-PRF-55681 (CAGE CODE SHV71), the company’s type CDR devices are available with BP and BX dielectrics and are offered in 10 case sizes ranging from 0805 to 1825. The devices offer a capacitance range from 1.0 pF to 470 nF and voltages from 50 VDC to 100 VDC.

Vishay’s CDR MLCCs are manufactured in Noble Metal Electrode Technology (NME) with a wet build process, and offer an operating temperature range of - 55 C to + 125 C. The devices feature a variety of termination options, including tin/lead (codes “Z” and “U”) and lead (Pb)-free terminations (codes “W,” “Y,” “M”). The capacitors are compliant to RoHS Directive 2002/95/EC and halogen-free according to the IEC 61249-2-21 definition.

Production quantities of the CDR MIL-qualified MLCCs are available now, with lead times of six to 11 weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.