Vishay Releases 12 New 45 V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AC, ITO-220AC, and TO-263AB Packages for PV Solar Cell Bypass Protection

Devices Feature Wide Range of Current Ratings From 10 A to 40 A and V F Down to 0.51 V Typical at 20 A
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
MALVERN, Pa. — Jan. 9, 2012 — Vishay Intertechnology, Inc. (NYSE: VSH) today expanded its offering of TMBS® Trench MOS Barrier Schottky rectifiers with 12 new 45 V devices in three power package options that feature a wide range of current ratings from 10 A to 40 A. With extremely low forward voltage drops down to 0.51 V typical at 20 A, the rectifiers are optimized for use in solar cell junction boxes as bypass diodes for protection.

The devices released today include the single-chip V(B,F)T1045BP, V(B,F)T2045BP, V(B,F)T3045BP, and V(B,F)T4045BP. Each device is offered in the power TO-220AC, ITO-220AC, and TO-263AB packages.

All rectifiers feature a 200 °C maximum junction temperature in DC forward current without reverse bias (t ≤ 1 hour). The devices are compliant to RoHS Directive 2002/95/EC and WEEE 2002/96/EC.

The TO-263AB package offers a moisture sensitivity level (MSL) of 1, per J-STD-020, LF maximum peak of 245 °C. The TO-220AC and ITO-220AC packages feature solder bath temperatures of 275 °C maximum, 10 s, per JESD 22-B106, and are halogen-free according to the IEC 61249-2-21 definition.

Device Specification Table:

Product
categories
Vishay P/N IF
(A)
VRRM
(V)
VF at IF and TJ IFSM
(A)
TJ max
°(C)
VF
(V)
IF
(A)
Ta
(°C)
TMBS VT1045BP-M3 10 45 0.52 10 125 100 150(200 for DC forward current without reverse bias)
VBT1045BP-E3 10 45 0.52 10 125 100
VFT1045BP-M3 10 45 0.52 10 125 100
VT2045BP-M3 20 45 0.51 20 125 160
VBT2045BP-E3 20 45 0.51 20 125 160
VFT2045BP-M3 20 45 0.51 20 125 160
VT3045BP-M3 30 45 0.51 30 125 200
VBT3045BP-E3 30 45 0.51 30 125 200
VFT3045BP-M3 30 45 0.51 30 125 200
VT4045BP-M3 40 45 0.51 40 125 240
VBT4045BP-E3 40 45 0.51 40 125 240
VFT4045BP-M3 40 45 0.51 40 125 240

Samples and production quantities of the new 45 V TMBS rectifiers are available now, with lead times of eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.