Vishay Releases Lead (Pb)-Free and Lead (Pb)-Bearing Thick Film Chip Resistors With IECQ-CECC Approval

Offered in the 0805 and 1206 Case Sizes, D..EN802 and CRCW….EN802 Devices Available With Approval to EN 140401-802 Version A or Version E With Established Reliability


Thick Film Chip Resistors With IECQ-CECC Approval
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
MALVERN, PENNSYLVANIA — Mar. 12, 2012 — Vishay Intertechnology, Inc. (NYSE: VSH) today released lead (Pb)-free and lead (Pb)-bearing thick film chip resistors with IECQ-CECC approval. Both devices are offered in two versions: approved to EN 140401-802, Version A, to meet the needs of the industrial electronics industry; and approved to EN 140401-802, Version E, for military, avionics, and space applications. Version E devices feature established reliability with an assessed failure rate level of E6.

The CRCW....EN802 offers pure tin termination plating on a nickel barrier, which has been proven under extensive testing to provide immunity against tin whisker growth. The resistor complies with the RoHS Directive 2002/95/EC, and is compatible with lead (Pb)-free and lead (Pb)-containing soldering processes.

The D..EN802 resistor offers SnPb termination plating on a nickel barrier, with a minimum lead content of 10 %. This version is optimized for customers depending on matured technologies, including a purely lead (Pb)-bearing assembly process.

Both devices released today are offered in the 0805 and 1206 case sizes and provide TCR of 200 ppm/K, 100 ppm/K, and 50 ppm/K. The resistors feature a resistance range of 1 Ω to 1 MΩ with resistance tolerances of 5 % and 1 %, as well as 0 Ω jumpers. Devices in the 0805 case size offer a rated power dissipation of 0.125 W and an operating voltage of 150 V, while resistors in the 1206 case size feature a rated dissipation of 0.250 W and an operating voltage of 200 V.

Device Specification Table:

Type Case size Resistance range Resistance tolerance TCR Rated dissipation Operating voltage
Version A 0805 1 Ω to 1 MΩ 5 % 200 ppm/K 0.125 W 150 V
10 Ω to 1 MΩ 1 % 100 ppm/K
100 Ω to 1 MΩ 1 % 50 ppm/K
0 Ω - -
1206 1 Ω to 1 MΩ 5 % 200 ppm/K 0.250 W 200 V
10 Ω to 1 MΩ 1 % 100 ppm/K
100 Ω to 1 MΩ 1 % 50 ppm/K
0 Ω - -
Version E 0805 1.0 Ω to 9.1 Ω 5 % 200 ppm/K 0.125 W 150 V
10 Ω to 1 MΩ 1 % 100 ppm/K
100 Ω to 1 MΩ 1 % 50 ppm/K
0 Ω - -
1206 1.0 Ω to 9.1 Ω 5 % 200 ppm/K 0.250 W 200 V
10 Ω to 1 MΩ 1 % 100 ppm/K
100 Ω to 1 MΩ 1 % 50 ppm/K
0 Ω - -

Samples and production quantities of the D..EN802 and CRCW....EN802 resistors are available now, with lead times of six to eight weeks for standard orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.