Vishay Intertechnology Introduces New AEC-Q200-Qualified, Dual-in-Line Thin Film Resistor Networks in 14- or 16-Pin SOIC Packages

Devices Offer Ratio Tolerances to 0.05 % and Long-Term Ratio Stability of 0.05 %; Feature Self-Passivating Tantalum Nitride Resistor Film.


NOMCA thinfilm

Products mentioned:

NOMCA
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
MALVERN, Pa. — April 19, 2012 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of AEC-Q200-qualified, dual-in-line thin film resistor networks. The NOMCA series features low absolute TCR of 25 ppm/C, TCR tracking of 5 ppm/C, tight ratio tolerances to 0.05 %, and excellent long-term ratio stability of 0.015 % after 1,000 hours at + 125 C. For improved ESD and moisture protection, the resistor networks are constructed with self-passivating tantalum nitride resistor film on a high-purity alumina substrate.

Featuring a rugged, molded 50 mil pitch construction, the NOMCA thin film resistor networks offer 7 or 8 isolated resistors of equal value in compact, narrow (0.150 in) 14- or 16-pin SOIC packages, in accordance with JEDEC MS-012 variations AB and AC. Each resistor offers a wide resistance range of 1 kΩ to 50 kΩ and a typical power rating of 100 mW.

The integrated construction of NOMCA resistor networks allows for higher precision over discrete SMT chips, making the devices ideal for precision voltage dividers, op amps, and battery management applications. Typical end products will include automotive, telecommunications, industrial, process control, and medical equipment.

Per AEC-Q200, the resistor networks are rated for ESD to 1 kV at < 10 kΩ and 2 kV at > 10 kΩ. The devices feature very low noise of < - 30 dB and voltage coefficients of < 0.1 ppm/V, and operate over a wide temperature range of − 55 C to + 125 C. NOMCA resistor networks are compliant with RoHS Directive 2011/65/EU and halogen- free according to the IEC 61249-2-21 definition.

Samples of the NOMCA resistor networks are available now. Production quantities will be available in May, with lead times of 8 to 10 weeks for standard orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.