Next-Generation 400 V, 500 V, and 600 V Vishay Siliconix N-Channel Power MOSFETs Offer Ultra-Low On-Resistance Down to 0.130 Ω, FOM Down to 7.65 Ω-nC, and Currents From 3 A to 36 A

D Series MOSFETs Feature High-Voltage Stripe Technology for New Levels of Efficiency and Power Density
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
MALVERN, PENNSYLVANIA — April 30, 2012 — Vishay Intertechnology, Inc. (NYSE: VSH) today released the first devices in its next-generation D Series of high-voltage power MOSFETs. The new 400 V, 500V, and 600 V n-channel devices combine low specific on-resistance with ultra-low gate charge and currents from 3 A to 36 A in a wide range of packages.

Based on a new high-voltage stripe technology, the D Series MOSFETs released today enable new levels of efficiency and power density. The device’s stripe design − with a smaller die size and terminations − lowers the total gate charge by 50 % compared to previous-generation solutions, while increasing switching speed and reducing on-resistance and input capacitance.

The 400 V, 500 V, and 600 V devices feature on-resistance down to 0.17 Ω, 0.13 Ω, and 0.34 Ω, respectively. The ultra-low on-resistance values translate into extremely low conduction and switching losses to save energy in high-power, high-performance switch mode applications, including server and telecom power systems, welding, plasma cutting, battery chargers, ballast light, high-intensity discharge (HID) lighting, semiconductor capital equipment, and induction heating.

With gate charges down to 9 nC for the 400 V devices, 6 nC for the 500 V devices, and 45 nC for the 600 V devices, the D Series MOSFETs offer best-in-class gate charge times on-resistance − a key figure of merit (FOM) for MOSFETs used in power conversion applications − down to 7.65 Ω-nC, 15.6 Ω-nC and 12.3 Ω-nC, respectively.

The new D Series MOSFETs feature simple gate-drive circuitry, high body diode ruggedness, and are easy to design into more compact, lighter, and cooler end products. The devices are RoHS compliant, halogen-free according to the IEC 61249-2-21definition, and avalanche (UIS) rated for reliable operation.

Device Specification Table:

Part # Voltage (V) ID @ 25 °C (A) RDS(ON) @ max 10 V (Ω) Qg typical (nC) Package
SiHP6N40D 400 6 1.0 9 TO-220
SiHF6N40D 400 6 1.0 9 TO-220F
SiHP10N40D 400 10 0.55 15 TO-220
SiHF10N40D 400 10 0.55 15 TO-220F
SiHG25N40D 400 25 0.17 44 TO-247
SiHP25N40D 400 25 0.17 44 TO-220
SiHU3N50D 500 3 3.0 6 IPAK/TO-251
SiHD3N50D 500 3 3.0 6 DPAK/TO-252
SiHD5N50D 500 5 1.5 10 DPAK/TO-252
SiHP5N50D 500 5 1.5 10 TO-220
SiHF5N50D 500 5 1.5 10 T-Max®
SiHU5N50D 500 5 1.5 10 IPAK/TO-251
SiHP8N50D 500 8 0.85 15 TO-220
SiHF8N50D 500 8 0.85 15 TO-220F
SiHP14N50D* 500 14 0.40 30 TO-220
SiHG14N50D* 500 14 0.40 30 TO-247AC
SiHF18N50D* 500 18 0.27 37 TO-220F
SiHG460B/IRFP460B 500 20 0.25 85 TO-247AC
SiHG22N50D* 500 22 0.23 52 TO-247AC
SiHG32N50D* 500 32 0.16 72 TO-247AC
SiHS36N50D* 500 36 0.13 92 Super TO-247
SiHP17N60D 600 17 0.34 45 TO-220
SiHG17N60D 600 17 0.34 45 TO-247AC

*Target specifications, product pending

Samples of the new D Series power MOSFETs are available now. Production quantities will be available in Q3 2012, with lead times of 12 to 16 weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.