Vishay Intertechnology Releases Four New Engineering Design Kits for D/CRCW e3 Thick Film Chip Resistors

Offered in 0402, 0603, 0805, and 1206 Case Sizes, Convenient Kits Each Feature E96 Series Resistance Values From 10 Ω to 1 MΩ (Every Fourth Value), In Addition to a 0 Ω Jumper.


D/CRCW e3 thickfilm

Products mentioned:

D/CRCW e3 - Sample Kit
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
MALVERN, Pa. — May 3, 2012 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced four new engineering design kits for its AEC-Q200-qualified D/CRCW e3 thick film chip resistors. Designed to help engineers select the perfect resistor for their application, the kits offer the commercial-off-the-shelf devices in 0402, 0603, 0805, and 1206 case sizes and a wide variety of resistance values, conveniently taped in strips and individually labeled and packaged.

The four design kits released today feature E96 series resistance values from 10 Ω to 1 MΩ (every fourth value) — in addition to a 0 Ω jumper — for 122 different values each. The resistors provide tolerance of 1 %, TCR of 100 ppm/K, power dissipation (P70) from 0.063 W to 0.25 W, and limiting element voltage from 50 V to 200 V.

The D/CRCW e3 thick film chip resistors are ideal for automotive, industrial equipment, telecom infrastructure, consumer, and computer applications. The devices are compliant to RoHS Directive 2011/65/EU and halogen-free according to the IEC 61249-2-21 definition.

Specification Table:

Product Rated dissipation P70 Limiting element voltage Quantity
D10/CRCW0402 e3 0.063 W 50 V 122 x 100
D11/CRCW0603 e3 0.10 W 75 V 122 x 50
D12/CRCW0805 e3 0.125 W 150 V 122 x 50
D25/CRCW1206 e3 0.25 W 200 V 122 x 50

Samples and production quantities of the new engineering design kits are available now, with lead times of six weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.