Vishay Intertechnology Extends 600 V N-Channel Power MOSFET Series With 17 New Devices Offering On-Resistance Down to 39 mΩ and Currents From 7 A to 73 A

New E Series Devices Feature Super Junction Technology for Low FOM and High Power Density in Eight Packages
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
MALVERN, PENNSYLVANIA — Oct. 22, 2012 — Vishay Intertechnology, Inc. (NYSE: VSH) today added to its E Series of 600 V power MOSFETs with 17 new devices in eight packages that extend the on-resistance range of the family from 39 mΩ to 600 mΩ at 10 V, and broaden its maximum current ratings from 7 A to 73 A. Based on Vishay’s next generation of Super Junction technology, the new E Series MOSFETs allow the company to enter additional markets using power conversion technology, including lighting, adaptors, and high-power renewable systems.

The devices introduced today bring the total number of 600 V E Series MOSFETS to 27. All E Series devices offer ultra-low on-resistance and gate charge that translate into extremely low conduction and switching losses to save energy in high-power, high-performance switch mode applications, including power factor correction, server and telecom power systems, welding, uninterruptable power supplies (UPS), battery chargers, LED lighting, semiconductor capital equipment, adaptors, and solar inverters.

The devices are designed to withstand high energy pulses in the avalanche and commutation mode with guaranteed limits through 100 % UIS testing. The MOSFETs are RoHS- compliant.

Device Specification Table:

Part number VBRDSS(V) ID @ 25 C (A) RDS(ON) max. @ Vgs = 10 V (mΩ) Qg typ @ Vgs = 10V (nC) Package
SiHP7N60E 600 7 600 20 TO-220
SiHF7N60E 600 7 600 20 TO-220 FullPAK
SiHD7N60E 600 7 600 20 DPAK/TO-252
SiHU7N60E 600 7 600 20 IPAK/TO-251
SiHP12N60E 600 12 380 29 TO-220
SiHF12N60E 600 12 380 29 TO-220 FullPAK
SiHB12N60E 600 12 380 29 D2PAK/TO-263
SiHP15N60E 600 15 280 38 TO-220
SiHF15N60E 600 15 280 38 TO-220 FullPAK
SiHB15N60E 600 15 280 38 D2PAK/TO-263
SiHP22N60E 600 22 180 57 TO-220
SiHB22N60E 600 22 180 57 D2PAK/TO-263
SiHF22N60E 600 22 180 57 TO-220 FullPAK
SiHG22N60E 600 22 180 57 TO-247AC
SiHP30N60E 600 30 125 85 TO-220
SiHB30N60E 600 30 125 85 D2PAK/TO-263
SiHF30N60E 600 30 125 85 TO-220 FullPAK
SiHG30N60E 600 30 125 85 TO-247AC
SiHW30N60E 600 30 125 85 TO-247AD
SiHB33N60E 600 33 99 100 D2PAK/TO-263
SiHP33N60E 600 33 99 100 TO-220
SiHG33N60E 600 33 99 100 TO-247AC
SiHW33N60E 600 33 99 100 TO-247AD
SiHG47N60E 600 47 99 147 TO-247AC
SiHW47N60E 600 47 64 147 TO-247AD
SiHG73N60E 600 73 64 241 TO-247AC
SiHW73N60E 600 73 39 241 TO-247AD

*Note: Devices in bold are new additions to the E Series.

Samples of these new power MOSFETs are available today, with lead times of 16 to 17 weeks for production orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.