Vishay Intertechnology Introduces Snap-in Power Aluminum Capacitors for Solar Applications With 500 V Rated Voltage and Ripple Current to 2.52 A


193 PUR-SI Solar capacitors

Products mentioned:

193 PUR-SI Solar
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
MALVERN, Pa. — Nov. 5, 2012 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced a new series of snap-in power aluminum capacitors with a rated voltage of 500 V at 50 C and a category voltage of 450 V at 105 C. Targeted at solar applications, where the highest voltage is present under no load conditions, the 193 PUR-SI Solar devices also feature a long useful life and rated ripple current up to 2.52 A at + 105 C and 100 Hz.

Featuring a cylindrical aluminum case with a pressure relief valve, insulated with a blue sleeve, the new 193 PUR-SI Solar capacitors are available in five case sizes ranging from 35 mm by 30 mm to 35 mm by 60 mm. At 500 V, the devices feature a maximum operating temperature to + 50 C and useful life of 5,000 hours (no ripple current applied). At 450 V, the maximum temperature can be extended to + 105 C and the useful life is 6,000 hours.

As polarized aluminum electrolytic capacitors with a non-solid electrolyte, the 193 PUR-SI Solar devices are ideally suited for smoothing, filtering, and energy storage in pulsed power applications. End products include solar PV inverters, industrial motor controls, and power supplies.

Device Specification Table:

Case size (D x L in mm) 35 x 30 to 35 x 60
Capacitance range at 500 V 220 F to 560 F
Tolerance 20 %
Ripple current at 100 Hz and + 105 C 1.35 A to 2.52 A
Rated voltage 500 V
Category voltage 450 V
Rated temperature range - 40 C to + 50 C
Category temperature range - 40 C to + 105 C
Useful life at 500 V, + 50 C 5,000 hours
Useful life at 450 V, + 105 C 6,000 hours
Shelf life at 0 V, + 105 C 1,000 hours
Max. ESR at 100 Hz 350 mΩ to 900 mΩ
Max. impedance at 10 kHz 250 mΩ to 600 mΩ
Sectional specification IEC 60384-4/EN130300
Climatic category IEC 60068 40/105/56

Samples and production quantities of the 193 PUR-SI Solar series capacitors are available now, with lead times of 8 to 14 weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.