Vishay Intertechnology Releases New AEC-Q101-Qualified, 600 V Standard Rectifiers Featuring ESD Capability in Low-Profile SlimSMA™ Package

High Current Density Devices Provide Forward Currents up to 3 A
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
MALVERN, Pa. — Nov. 19, 2012 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced new AEC-Q101-qualified, ESD-protected 600 V standard rectifiers. For space-constrained applications, the new SE20AFJ and SE30AFJ offer high current density with forward currents of 2 A and 3 A in the surface-mount SlimSMA™ DO-221AC package featuring a low 0.95 mm profile.

Featuring extremely low forward voltage drops down to 0.86 V typical at 2 A, the SE20AFJ and SE30AFJ reduce power loss and improve efficiency for general purpose power line polarity protection in consumer and automotive applications. With their ESD capability, the devices can provide class H3B (> 8 KV) performance based on the AEC-Q101-001 human body model (contact mode).

The new rectifiers feature an oxide planar chip junction, maximum operation junction temperature of + 175 C, and an MSL moisture sensitivity level of 1, per J-STD-020, LF maximum peak of 260 C. Ideal for automated placement, the devices are compliant to RoHS Directive 2011/65/EU and halogen-free according to JEDEC JS709A standards.

Device Specification Table:

Product categories Vishay P/N IF
(A)
VRRM
(V)
VF(typ.) at IF and TJ IFSM
(A)
TJmax (C)
VF
(V)
IF
(A)
TA
(C)
Standard SE30AFJ 2 600 0.86 2 125 35 175
SE30AFJ 3 600 0.86 3 125 40

Samples and production quantities of the new 600 V standard rectifiers are available now, with lead times of four weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.