Vishay Intertechnology Releases New Automotive AEC-Q200 Qualified MPMA Precision Matched-Pair Resistor Networks in Compact, Surface-Mount SOT-23

Resistor Dividers Feature Tight Ratio Tolerance to 0.05 % and Close TCR Tracking of 2 ppm/C


MPMA

Products mentioned:

MPMA (Divider)
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
MALVERN, Pa. — Dec. 13, 2012 — Vishay Intertechnology, Inc. (NYSE: VSH) today released the new MPMA series of precision matched-pair resistors. MPMA resistor networks are AEC-Q200 qualified and packaged in a compact, molded surface-mount SOT-23.

Each MPMA network is constructed using moisture-resistant thin film tantalum nitride resistor film with enhanced passivation on a high purity alumina substrate. The MPMA device is resistant to moisture at + 85 C, 85 % relative humidity, and 10 % rated power per MIL-STD-202, method 202.

Offering higher precision matching capability than discrete SMT chips, the AEC-Q200-qualified dividers provide low TCR tracking of 2 ppm/C and tight ratio tolerance to 0.05 %, with excellent long-term ratio stability over time and temperature.

The MPMA series provides a resistance range from 250 Ω to 50 kΩ with divider ratios from 1:1 to 50:1. With their standard SOT-23 package and wide range of common standard divider ratios, the devices are ideal for precision voltage divider, operational amplifier, and battery signal management applications in automotive, industrial, telecommunications, process control, and medical instrumentation equipment.

Offering a rugged molded case construction, the MPMA networks offer power ratings of 100 mW at + 70 C per resistor, extremely low noise of < - 30 dB, low voltage coefficients of < 0.1 ppm/V, and a operating temperature range of − 55 C to + 155 C.

Available with lead (Pb)-free terminations, the resistor networks are RoHS-compliant. Samples of the MPMA series are available now, with lead times of 8 to 10 weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.