Vishay Intertechnology Releases 19 Automotive-Grade FRED Pt® and HEXFRED® Hyperfast and Ultrafast Rectifiers and Soft Recovery Diodes in Six Package Options

4 A to 60 A Devices Feature Wide Range of Reverse Currents From 200 V to 1200 V and Reverse Recovery Times Down to 14 ns
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
MALVERN, Pa. — Jan. 10, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced 19 new automotive-grade FRED Pt® and HEXFRED® Hyperfast and Ultrafast rectifiers and soft recovery diodes in DPAK, TO-220, D2PAK, TO-262, TO-247, and modified TO-247 packages. Combining extremely fast and soft recovery characteristics with low forward voltage drop and low leakage current, the new devices reduce switching losses and EMI/RFI in high-frequency full hybrid and mild hybrid vehicle systems and HID lighting.

The AEC-Q101-qualified devices released today in the DPAK offer reverse voltages of 200 V and 600 V, and include 6 A and 8 A FRED pt rectifiers and a 4 A HEXFRED diode. Components in the TO-220, D2PAK, TO-262, TO-247, and modified TO-247 packages offer reverse voltages of 600 V and 1200 V and include 15 A to 60 A FRED Pt devices and HEXFRED diodes.

The FRED Pt and HEXFRED rectifiers and recovery diodes are optimized for AC/DC, DC/DC, and auxiliary and traction inverters in full hybrid and mild hybrid vehicle systems. Devices in the DPAK package are ideal for HID lighting and ABS systems, while components in the TO-220, D2PAK, TO-262, TO-247, and modified TO-247 power packages are optimized for fast battery charging systems and main inverter applications up to 20 kW.

The FRED Pt rectifiers feature a planar structure and platinum doped lifetime control to guarantee high overall performance, ruggedness, and reliability characteristics. The components offer an operating junction temperature to + 175 °C for a more robust design. Employing the latest in epitaxial construction and advanced processing techniques, Vishay’s HEXFRED recovery diodes help designers to significantly reduce snubbing, component count, and heatsink sizes.

Devices in the DPAK, D2PAK, and TO-262 packages offer an MSL moisture level of 1 per J-STD-020, LF maximum peak of + 260 °C. All devices released today are RoHS-compliant (the TO-220 and TO-247 packages are totally lead (Pb)-free) and halogen free. The devices additionally meet the JESD 201 Class 1A / 2 whisker test.

Device Specification Table:

Part # Package Product family Device type IF (A) VRRM (V) VF (V) trr (ns)
VS-6CWH02FNxHM3 DPAK FRED Pt Ultrafast rectifier 2 x 3 200 1 19
VS-MURD620CTxHM3 DPAK FRED Pt Ultrafast rectifier 2 x 3 200 1 19
VS-8CWH02FNxHM3 DPAK FRED Pt Hyperfast rectifier 2 x 4 200 0.95 23
VS-6EWH06FNxHM3 DPAK FRED Pt Ultrafast rectifier 6 600 2.1 18
VS-6EWX06FNxHM3 DPAK FRED Pt Hyperfast rectifier 6 600 3.1 14
VS-8EWH06FNxHM3 DPAK FRED Pt Hyperfast rectifier 8 600 2.4 18
VS-HFA04SD60SxHM3 DPAK HEXFRED Ultrafast diode 4 600 1.8 17
VS-ETH1506SxHM3 D2PAK FRED Pt Hyperfast rectifier 15 600 2.45 21
VS-ETU3006SxHM3 D2PAK FRED Pt Ultrafast rectifier 30 600 2 30
VS-ETH3006SxHM3 D2PAK FRED Pt Hyperfast rectifier 30 600 2.65 27
VS-ETH1506-1HM3 TO-262 FRED Pt Hyperfast rectifier 15 600 2.45 21
VS-ETU3006-1HM3 TO-262 FRED Pt Ultrafast rectifier 30 600 2 30
VS-ETH3006-1HM3 TO-262 FRED Pt Hyperfast rectifier 30 600 2.65 27
VS-HFA25TB60HN3 TO-220 HEXFRED Ultrafast diode 25 600 1.7 23
VS-HFA30TA60CHN3 TO-220 HEXFRED Ultrafast diode 2 x 15 600 1.7 19
VS-60APU06HN3 TO-247 FRED Pt Ultrafast diode 60 600 1.68 34
VS-60EPU06HN3 TO-247
modified
FRED Pt Ultrafast diode 60 600 1.68 34
VS-HFA30PB120HN3 TO-247 modified HEXFRED Ultrafast diode 30 1200 4.1 47
VS-30EPH06HN3 TO-247 modified FRED Pt Hyperfast rectifier 30 1200 2.6 28

Samples and production quantities of the new FRED Pt and HEXFRED rectifiers and diodes are available now, with lead times of 8 to 12 weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

FRED Pt and HEXFRED are registered trademarks of Vishay Intertechnology.