Vishay Intertechnology Releases Industry’s First Axial Cemented Wirewound Resistors with High-Voltage Surge Withstanding Capability Up to 12 kV


Z300-C series wirewound

Products mentioned:

Z300-Cxx
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
MALVERN, Pa. — Jan. 28, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of axial cemented wirewound resistors that are the industry’s first to offer a customized high-voltage surge withstanding capability up to 12 kV.

Designed to limit in-rush currents during high-voltage surges, the Vishay Draloric devices are optimized for power supplies in electronic meters, industrial and home appliances, and electronic ballasts. For increased safety in overload conditions, the devices feature non-flammable cement coatings and high-grade ceramic cores.

The Z300-C series features a high-voltage surge withstand capability up to 12 kV as per IEC 61000-4-5 (1.2 s/50 s). The maximum allowed surge handling capacity depends on the resistor model and ohmic value.

The resistors provide a power rating from 1 W to 6 W at an ambient temperature of 40 C and 0.9 W to 5.4 W at 70 C. The devices offer resistance from 0.15 Ω to 10 kΩ − with other values available on request − resistance tolerances of 5 % and 10 %, and temperature coefficient (TCR) of 200 ppm/K ( 400 ppm/K for resistance values below 1 Ω).

Z300-C series resistors are RoHS-compliant and comply with Vishay Green standards.

Device Specification Table:

Model Power rating
P40 (W)
Power rating
P70 (W)
Resistance
range (Ω)
Z301-C 1 0.9 0.30 to 2 k
ZDA0411-C 2 1.8 0.47 to 4.3 k
Z302-C 3 2.5 0.22 to 3.3 k
Z303-C 4 3.5 0.47 to 3.9 k
Z304-C 5 4.7 0.62 to 5.6 k
Z305-C 6 5.4 0.15 to 10 k

Samples and production quantities of the Z300-C series are available now, with lead times of 8 to 10 weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.