Vishay Intertechnology Introduces Metallized Polypropylene Film Snubber Capacitor for Direct IGBT Mounting

Device Targets Power Converters, Frequency Converters, and Motor Drives in Wind Power, Solar Inverter, and Automotive Drivetrain Applications


MKP386M capacitor

Products mentioned:

MKP386M Snubber
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
MALVERN, Pa. — April 4, 2013 —Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new high-performance metallized polypropylene film snubber capacitor. Configurable for direct mounting on insulated gate bipolar transistor (IGBT) modules, the Vishay Roederstein MKP386M features a wide capacitance range from 0.047 F up to 10 F, high-temperature operation to + 105 C, and seven voltage ratings from of 700 VDC to 2500 VDC and 420 VAC to 800 VAC.

With a high pulse strength to 2500 V/s, peak current capabilities to 1850 A, and a long life of > 300,000 hours, the MKP386M is designed to reduce the voltage and current spikes caused by the switching of IGBTs, which are sources of electromagnetic interference (EMI). Typical applications will include power converters, frequency converters, and motor drives in wind inverters, mid- and high-power solar inverters, and automotive drivetrains. This device is also available with a construction length of 58 mm for high-power IGBT modules.

The snubber capacitor features low ESR down to 1.5 mΩ, capacitance tolerance down to 5 %, low self inductance of 0.7 nH per mm of lead spacing, and high RMS current up to 20 A. Offered in a flame-retardant plastic case with an epoxy resin seal, the device is lead (Pb)-free, RoHS-compliant, and halogen-free.

Samples and production quantities of the MKP386M are available now, with lead times of 10 to 12 weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.