Vishay Intertechnology’s New 1 A Miniature Glass Passivated Single-Phase Bridge Rectifiers Feature Reverse Voltages to 1000 V in Low-Profile MBLS Package for Smartphone Chargers


MBL104S MBL106S MBL108S MBL110S diodes

Products mentioned:
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
MALVERN, Pa. — May 9, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today released four new 1 A miniature glass passivated single-phase bridge rectifiers in the surface-mount MBLS package featuring a low typical height of 1.4 mm. Offering high reverse voltages to 1000 V, the MBL104S, MBL106S, MBL108S, and MBL110S are ideal for AC/DC full-wave rectification in smartphone chargers.

The Vishay General Semiconductor devices released today feature maximum peak reverse voltage ratings of 400 V (MBL104S), 600 V (MBL106S), 800 V (MBL108S), and 1000 V (MBL110S). All four bridge rectifiers provide high surge current capability of 30 A, low forward voltage drop of 0.95 V at 0.4 A, and a maximum junction temperature of +150 C.

The rectifiers feature an MSL moisture sensitivity level of 1, per J-STD-020, LF maximum peak of 260 C. Ideal for automated placement, the devices are compliant to RoHS Directive 2011/65/EU and halogen-free according to JEDEC JS709A standards. The MBL104S, MBL106S, MBL108S, and MBL110S are UL recognized under file E54214.

Samples and production quantities of the new bridge rectifiers are available now, with lead times of eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.