Vishay Intertechnology Expands its 650 V N-Channel Power MOSFET Series With 22 New Devices Offering On-Resistance Down to 30 mΩ and Currents From 6 A to 105 A

New E Series Devices Feature Super Junction Technology for Low FOM and High Power Density in Eight Packages


650 V N-Channel Power MOSFET Series

Products mentioned:

SiHG22N65E
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
MALVERN, PENNSYLVANIA — May 22, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today added additional 650 V power MOSFETs to its E Series family of devices. These 22 new devices in eight different packages offer an extended on-resistance range from 30 mΩ to 600 mΩ at 10 V, and broaden its maximum current ratings from 6 A to 105 A. Based on the next generation of Vishay Siliconix Super Junction Technology, the 650V E Series MOSFETs allow the Company to offer extended head room for applications that require additional input voltage safety margin in its renewable, industrial, lighting, telecommunications, consumer, and computing markets.

The devices introduced today bring the total number of 650 V E Series MOSFETS to 26. All E Series devices offer ultra-low on-resistance and gate charge that translate into extremely low conduction and switching losses to save energy in high-power, high-performance switch mode applications, including power factor correction, server and telecom power systems, welding, uninterruptable power supplies (UPS), battery chargers, LED lighting, semiconductor capital equipment, adaptors, and solar inverters.

The devices are designed to withstand high energy pulses in the avalanche and commutation mode with guaranteed limits through 100 % UIS testing. The MOSFETs are RoHS-compliant.

Device Specification Table:

Part Number V(BR)DSS (V) ID @ 25C(A) RDS(ON) max. @ Vgs = 10 V (mΩ) Qg typ @ Vgs = 10V (nC) Package Samples
SiHP6N65E 650 6 600 21 TO220 Released
SiHF6N65E 650 6 600 21 TO220F Released
SiHB6N65E 650 6 600 21 TO263 (D2PAK) Released
SiHD6N65E 650 6 600 21 TO252 (DPAK) Released
SiHU6N65E 650 6 600 21 TO251 (IPAK) Released
SiHP12N65E 650 12 380 33 TO220 Available
SiHB12N65E 650 12 380 33 TO263 (D2PAK) Available
SiHF12N65E 650 12 380 33 TO220F Available
SiHP15N65E 650 15 280 44 TO220 Released
SiHB15N65E 650 15 280 44 TO263 (D2PAK) Released
SiHF15N65E 650 15 280 44 TO220F Released
SiHP22N65E 650 22 180 65 TO220 Released
SiHF22N65E 650 22 180 65 TO220F Released
SiHB22N65E 650 22 180 65 TO263 (D2PAK) Released
SiHG22N65E 650 22 180 65 TO247AC Released
SiHP24N65E 650 24 150 83 TO220 Released
SiHB24N65E 650 24 150 83 TO263 (D2PAK) Released
SiHG24N65E 650 24 150 83 TO247AC Released
SiHP28N65E 650 28 125 99 TO220 May
SiHG28N65E 650 28 125 99 TO247AC May
SiHW28N65E 650 28 125 99 TO247AD May
SiHG47N65E 650 47 70 178 TO247AC Available
SiHW47N65E 650 47 70 178 TO247AD Available
SiHG64N65E 650 65 51 244 TO247AC May
SiHW64N65E 650 65 51 244 TO247AD May
SiHS105N65E 650 105 30 405 Super TO247 May

Samples of these new power MOSFETs are available today, with lead times of 16 to 17 weeks for production orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.