Vishay Intertechnology’s New Gen2 650 V FRED Pt Ultrafast Diodes Reduce Switching Losses for Solar Inverters, UPS, Electric Vehicles, and Welding Machines

Bare Die Devices Offer Rated Currents From 2 A to 150 A and Wide Range of V F vs. t rr Ratios


Ultrafast Diodes
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
MALVERN, Pa. — May 29, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today released 11 new Gen2 650 V FRED Pt Ultrafast diodes. The “H” family of bare die devices, suitable for applications working above 40 KHz, combine extremely fast and soft recovery time with low forward voltage drop and reverse leakage current to reduce switching losses in solar inverters, UPS, electric vehicles and hybrid electric vehicles, welding machines, servers, and continuous conduction mode power factor correction (CCM PFC). The “U” series, available on request for applications up to 40 KHz, offers a much lower forward voltage drop to optimize conduction losses.

The Vishay Semiconductors Ultrafast diodes released today are offered with a wide range of rated currents from 2 A to 150 A. The high blocking voltage capability of the devices allows designers to provide additional safety margins and increase power density in end products. Equivalent packaged devices are available on request.

To maximize efficiency, the diodes are offered with a wide range of forward voltage vs. reverse recovery time ratios. The devices feature typical reverse recovery times down to 28 ns at +25 C (di/dt = 200 A/s), and forward voltage down to 1.38 V typical. For a more robust and cost-effective design, the diodes offer a maximum operating junction temperature of +175 C.

Device Specification Table:

Part number Die Size (mils) Current rating (A) Voltage (V) Vf @ rated
I(1) (V)
Typ Trr(2) (ns) Equivalent packaged device available on request
VS-FD056H07A6BN 56 x 56 2 650 1.25 38 D-Pak
VS-FD072H07A6BN 72 x 72 6 650 1.7 30 D-Pak, TO-220
VS-FD083H07A6BN 83 x 83 8 650 1.7 30 D-Pak / D2-Pak / TO-220
VS-FD111H07A6BN 111 x 111 15 650 1.68 37 D-Pak / D2-Pak / TO-220
VS-FD117H07A6BN 117 x 117 18 650 1.52 37 D2-Pak / TO-220
VS-FD145H07A6BN 145 x 145 30 650 1.7 39 D2-Pak / TO-220
VS-FD157H07A6BN 157 x 157 35 650 1.7 41 TO-247
VS-FD184H07A6BN 184 x 184 60 650 1.7 42 TO-247
VS-FD197H07A6BN 197 x 197 70 650 1.65 47 TO-247
VS-FD310H07A6BN 310 x 190 100 650 1.75 54 Powertab
VS-FD394H07A6BN 394 x 217 150 650 2.2 60 n.a.

(1) = typ value at 25 C

(2) = typ at 25 C, 1 A, di/d t = 100A/us

Sample and production quantities of the new FRED Pt Ultrafast diodes are available now, with lead times of 12 weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

FRED Pt is a registered trademark of Vishay Intertechnology.