Vishay Intertechnology Extends VJ X8R Series of SMD MLCCs for High-Temperature Applications

Devices Offer New 0402 Case Size to Save Space, and Higher 100 V Ratings for 0603 and 0805 Sizes


VJ X8R capacitors

Products mentioned:

VJ X8R
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
MALVERN, Pa. — June 27, 2013 —Vishay Intertechnology, Inc. (NYSE: VSH) today extended its VJ X8R series of surface-mount multilayer ceramic chip capacitors (MLCCs) for high-temperature applications. To save board space, the devices are now offered in the 0402 case size. In addition, the 0603 and 0805 case sizes have been enhanced with higher voltages of 100 V.

The Vishay Vitramon capacitors released today are manufactured in Noble Metal Electrode Technology (NME) with a wet build process. With their X8R dielectric and high operating temperature to +150 C, typical applications for the devices will include sensors, power supplies, and signal converters in oil exploration, drilling monitoring, and industrial equipment. For hybrid applications, the devices are available with a conductive epoxy assembly termination (termination code “E”).

VJ X8R series devices offer voltage ratings up to 100 V, a wide capacitance range of 470 pF to 390 nF, and a temperature coefficient of capacitance (TCC) of  15 % over the temperature range of -55 C to +150 C. The devices are RoHS- compliant, halogen-free, and conform to Vishay “Green” standards.

Samples and production quantities of the capacitors are available now, with lead times from 12 to 14 weeks.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.