Vishay Intertechnology’s New TMBS® Rectifiers Cut Power Losses, Increase Efficiency for Commercial Applications

Devices Feature Extremely Low Forward Voltage Drop in TO-252 (DPAK) Package
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
MALVERN, Pa. — July 31, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today expanded its offering of TMBS® Trench MOS Barrier Schottky rectifiers with 12 new 45 V, 60 V, and 100 V devices that feature a wide range of current ratings from 6 A to 20 A. Optimized for use in commercial applications, the devices offer extremely low forward voltage drop in the surface-mount TO-252 (DPAK) package.

With their low forward voltage drop down to 0.34 V at 3 A, the nine dual-chip and three single-chip rectifiers released today reduce power loss and improve efficiency in low-voltage, high-frequency DC/DC converters, switching power supplies, freewheeling diodes, OR-ring diodes, and reverse battery protection applications. Typical end products include set-top boxes, LED TV and computer power supplies, and ADSL modems.

The new rectifiers feature a maximum operation junction temperature of +150 °C and an MSL moisture sensitivity level of 1, per J-STD-020, LF maximum peak of 260 oC. Ideal for automated placement, the devices are compliant to RoHS Directive 2011/65/EU and halogen free according to JEDEC JS709A standards.

Device Specification Table:

Product
categories
Vishay P/N Single/Dual IF
(A)
VRRM
(V)
VF at IF and TJ IFSM
(A)
TJ max
°(C)
VF
(V)
IF
(A)
Ta
(°C)
TMBS V6WL45C-M3/I Dual 6 45 0.34 3 125 80 150
V10WL45-M3/I Single 10 45 0.41 10 125 100
V15WL45C-M3/I Dual 15 45 0.40 7.5 125 90
V20WL45-M3/I Single 20 45 0.48 20 125 180
V6W60C-M3/I Dual 6 60 0.41 3 125 80
V12W60C-M3/I Dual 12 60 0.47 6 125 90
V15W60C-M3/I Dual 15 60 0.51 7.5 125 90
V20W60C-M3/I Dual 20 60 0.51 10 125 100
V6WM100C-M3/I Dual 6 100 0.56 3 125 75
V10WM100-M3/I Single 10 100 0.58 10 125 180
V12WM100C-M3/I Dual 12 100 0.57 6 125 90
V20WM100C-M3/I Dual 20 100 0.64 10 125 100

Samples and production quantities of the new 45 V, 60 V, and 100 V TMBS rectifiers are available now, with lead times of eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.

http://twitter.com/vishayindust
http://www.facebook.com/VishayIntertechnology

###

TMBS is a registered trademark of Vishay Intertechnology