Vishay Intertechnology Announces New 10 mm Standard SMD 7-Segment LED Displays With Low Profiles Down to 2.1 mm

Devices Offered in Super Red, Soft Orange, Yellow, and Green With Luminous Intensity to 2750 Ácd
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
MALVERN, Pa. — August 7, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) today released two new series of 10 mm standard surface-mount 7-segment LED displays in compact, low-profile packages. Utilizing AllnGap on GaAs chip technology for high luminous intensity to 2750 Ácd typical, the VDMx10x0 and VDMx10A1 series displays are offered in super red, soft orange, yellow, and green for a wide range of applications.

The devices released today offer evenly lighted, untinted segments and grey package surfaces. LED displays in the VDMx10A1 series feature common anode configurations and very low package heights of 2.1 mm. VDMx10x0 series devices are available in both common anode and cathode configurations and offer package heights of 3.75 mm.

The LED displays feature a ▒ 50░ angle of half intensity, maximum forward voltage of 2.6 V for low power consumption, and are suitable for high peak currents up to 60 mA per segment. All devices are grouped by luminous intensity, while yellow, green, and soft orange displays are also categorized by color.

The VDMx10x0 and VDMx10A1 series provide designers with an alternative to leaded 7-segment displays in control units and panel meters for any device offering numeric digital readouts. Typical end products will include test and measurement equipment, point-of-sale terminals, telecom systems, office equipment, consumer electronics, and medical equipment.

The RoHS-compliant devices are compatible with IR-reflow soldering processes and preconditioned according to JEDEC Level 3.

Device Specification Table:

Part # Color Luminous intensity range (Ácd) @IF (mA) Wavelength typ. (nm) @ IF (mA) Circuitry
VDMR10A0 Super red 180 to 650 1 631 20 Common anode
VDMR10C0 Super red 180 to 650 1 631 20 Common cathode
VDMO10A0 Soft orange 180 to 650 1 605 20 Common anode
VDMO10C0 Soft orange 180 to 650 1 605 20 Common cathode
VDMY10A0 Yellow 1100 to 2750 1 589 20 Common anode
VDMY10C0 Yellow 1100 to 2750 1 589 20 Common cathode
VDMG10A0 Green 110 to 400 1 572 20 Common anode
VDMG10C0 Green 110 to 400 1 572 20 Common cathode
VDMR10A1 Super red 450 to 1600 1 631 20 Common anode
VDMO10A1 Soft orange 180 to 650 1 605 20 Common anode
VDMY10A1 Yellow 450 to 1600 1 587 20 Common anode
VDMG10A1 Green 110 to 500 1 572 20 Common anode

Samples and production quantities of the VDMx10x0 and VDMx10A1 series are available now, with lead times of six weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.