Vishay Intertechnology Releases 12 New High-Speed, Surface-Mount Photo Detectors with 35 Angle of Half Sensitivity

AEC-Q101 Qualified Photodiodes and Phototransistors Matched to Vishay’s New 25 and 28 Emitters
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
MALVERN, Pa. — August 9, 2013 — Vishay Intertechnology, Inc. (NYSE: VSH) has broadened its optoelectronics portfolio with the introduction of new high-speed photo detectors in miniature gullwing, reverse gullwing, and side-view packages with wide-view dome lenses. Offered with or without daylight blocking filters, featuring a 35 angle of half sensitivity, and AEC-Q101-qualified, the VEMD2xx3(SL) PIN photodiodes have a typical output current of 10 A and an extremely low dark current of 1 nA while the VEMT2xx3(SL) phototransistors have a typical output current of 2.7 mA. For applications requiring emitter-detector pairs, these new photo detectors have matching emitters in Vishay’s high-speed 25 and 28 VSMB2943xX01 series.

The photo detectors released today will be used as photo interrupters, detectors for optical switches, counters, encoders, position sensors, and for IR remote control and data transmission in automotive applications, infrared (IR) touch panels, light curtains and barriers, and metering systems. Offering black dome lenses and spectral bandwidth ranging from 750 nm to 1050 nm, devices with daylight blocking filters are responsive to infrared light, while suppressing ambient light to increase the signal-to-noise ratio. Clear epoxy devices without daylight blocking filters offer a broader wavelength range of 350 nm to 1120 nm and are sensitive to visible and near infrared radiation.

The VEMD2xx3(SL) and VEMT2xx3(SL) series devices feature compact 2.3 mm by 2.3 mm by 2.55 mm gullwing and reverse gullwing packages, and side-view packages measuring 2.3 mm by 2.55 mm by 2.3 mm. Each device consists of an adapted lens radius for a wide 35 angle of half sensitivity, resulting in typical photo currents of 10 A for the photodiodes and 2.7 mA for the phototransistors at 1mW/cm2 and 950 nm.

The photodiodes and phototransistors offer operating and storage temperature ranges from -40 C to +100 C. With a moisture sensitivity level (MSL) of 2a, per J-STD-020, the VEMD2xx3(SL) and VEMT2xx3(SL) series provide a floor life of four weeks. Compatible with lead (Pb)-free reflow soldering, the devices are RoHS-compliant, halogen-free, and conform to Vishay “Green” standards.



Device Specification Table:

Part number Type Package Spectral bandwidth (nm) Wavelength of peak sensitivity Light current, typ. Angle of half sensitivity
VEMD2003X01 Photodiode Reverse gullwing 750 to 1050 940 nm 10 A 35
VEMD2023X01 Photodiode Gullwing 750 to 1050 940 nm 10 A 35
VEMD2023SLX01 Photodiode Side view 750 to 1050 940 nm 10 A 35
VEMD2503X01 Photodiode Reverse gullwing 350 to 1120 900 nm 10 A 35
VEMD2523X01 Photodiode Gullwing 350 to 1120 900 nm 10 A 35
VEMD2523SLX01 Photodiode Side view 350 to 1120 900 nm 10 A 35
VEMT2003X01 Phototransistor Reverse gullwing 790 to 970 860 nm 2.7 mA 35
VEMT2023X01 Phototransistor Gullwing 790 to 970 860 nm 2.7 mA 35
VEMT2023SLX01 Phototransistor Side view 790 to 970 860 nm 2.7 mA 35
VEMT2503X01 Phototransistor Reverse gullwing 470 to 1090 850 nm 2.7 mA 35
VEMT2523X01 Phototransistor Gullwing 470 to 1090 850 nm 2.7 mA 35
VEMT2523SLX01 Phototransistor Side view 470 to 1090 850 nm 2.7 mA 35

Samples and production quantities of the new photodiodes and phototransistors are available now, with lead times of eight weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.