Vishay Intertechnology Announces New SMD MLCCs in 0505 and 1111 Case Sizes for High-Frequency RF Applications

Devices Offer Ultra-High Q > 2000 and Low ESR Down to 0.01 Ω for Telecom, Medical, Military, and Industrial Equipment


QUAD HIFREQ capacitors

Products mentioned:

QUAD HIFREQ Series
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
MALVERN, Pa. — August 13, 2013 —Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of high-power surface-mount multilayer ceramic chip capacitors (MLCCs) in the quad 0505 and 1111 case sizes. Designed for high-frequency RF applications in telecommunications, medical, military, and industrial equipment and instrumentation, the QUAD HIFREQ series features ultra-high Q > 2000, ultra-low ESR down to 0.01 Ω, and voltage ratings to 1500 V.

Based on an extremely stable ceramic dielectric and offering high serial resonant frequency (SRF) and parallel resonant frequency (PRF), the Vishay Vitramon devices released today are designed to provide reliable performance in critical applications such as filter and impedance matching networks, timing circuits, mixers, and oscillators.

The QUAD HIFREQ series offers broad working voltages from 200 V to 1500 V, and wide capacitance ranges from 1.0 pF to 1000 pF. The devices offer tight tolerances to 0.1 pF, an excellent aging rate of 0 % per decade, and an operating temperature range of -55 C to +125 C.

Manufactured in noble metal electrode technology (NME) with a wet build process, the capacitors are halogen-free, RoHS-compliant and meet Vishay “Green” standards when manufactured with nickel barrier terminations with 100 % matte tin plate for reflow assembly (code “X”). Additionally, the capacitors are available with a lead-bearing (minimum 4 %) termination finish (code “L”).

Device Specification Table:

Dielectric Case Max. voltage (V) Capacitance
Minimum Maximum
D = NP0 0505 250 1.0 pF 100 pF
1111 1500 1.0 pF 1000 pF

Samples and production quantities of the new QUAD HIFREQ MLCCs are available now, with a lead time of 12 weeks for larger orders.

Vishay Intertechnology, Inc., a Fortune 1000 Company listed on the NYSE (VSH), is one of the world's largest manufacturers of discrete semiconductors (diodes, MOSFETs, and infrared optoelectronics) and passive electronic components (resistors, inductors, and capacitors). These components are used in virtually all types of electronic devices and equipment, in the industrial, computing, automotive, consumer, telecommunications, military, aerospace, power supplies, and medical markets. Vishay’s product innovations, successful acquisition strategy, and "one-stop shop" service have made it a global industry leader. Vishay can be found on the Internet at www.vishay.com.